REF. 1601 GUIDE PILLAR TGR

Manufacturer RABOURDIN
Description REF. 1601 GUIDE PILLAR TGR D=32 L=120 mm
Manufacturer Part Number 1601-32-120
E-Shop link https://eshop.rabourdin.fr/en/45-colonne-de-guidage-tgr.html
D mm 32
L mm 120
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmL mm
1601-30-300REF. 1601 GUIDE PILLAR TGR D=30 L=300 mm30300
1601-30-320REF. 1601 GUIDE PILLAR TGR D=30 L=320 mm30320
1601-30-360REF. 1601 GUIDE PILLAR TGR D=30 L=360 mm30360
1601-30-400REF. 1601 GUIDE PILLAR TGR D=30 L=400 mm30400
1601-32-100REF. 1601 GUIDE PILLAR TGR D=32 L=100 mm32100
1601-32-120REF. 1601 GUIDE PILLAR TGR D=32 L=120 mm32120
1601-32-140REF. 1601 GUIDE PILLAR TGR D=32 L=140 mm32140
1601-32-160REF. 1601 GUIDE PILLAR TGR D=32 L=160 mm32160
1601-32-180REF. 1601 GUIDE PILLAR TGR D=32 L=180 mm32180
1601-32-200REF. 1601 GUIDE PILLAR TGR D=32 L=200 mm32200

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map