REF. 1601 GUIDE PILLAR TGR

Manufacturer RABOURDIN
Description REF. 1601 GUIDE PILLAR TGR D=30 L=140 mm
Manufacturer Part Number 1601-30-140
E-Shop link https://eshop.rabourdin.fr/en/45-colonne-de-guidage-tgr.html
D mm 30
L mm 140
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmL mm
1601-30-120REF. 1601 GUIDE PILLAR TGR D=30 L=120 mm30120
1601-30-140REF. 1601 GUIDE PILLAR TGR D=30 L=140 mm30140
1601-30-160REF. 1601 GUIDE PILLAR TGR D=30 L=160 mm30160
1601-30-180REF. 1601 GUIDE PILLAR TGR D=30 L=180 mm30180
1601-30-200REF. 1601 GUIDE PILLAR TGR D=30 L=200 mm30200
1601-30-220REF. 1601 GUIDE PILLAR TGR D=30 L=220 mm30220
1601-30-240REF. 1601 GUIDE PILLAR TGR D=30 L=240 mm30240
1601-30-250REF. 1601 GUIDE PILLAR TGR D=30 L=250 mm30250
1601-30-260REF. 1601 GUIDE PILLAR TGR D=30 L=260 mm30260
1601-30-280REF. 1601 GUIDE PILLAR TGR D=30 L=280 mm30280

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map