REF. 1601 GUIDE PILLAR TGR

Manufacturer RABOURDIN
Description REF. 1601 GUIDE PILLAR TGR D=25 L=360 mm
Manufacturer Part Number 1601-25-360
E-Shop link https://eshop.rabourdin.fr/en/45-colonne-de-guidage-tgr.html
D mm 25
L mm 360
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmL mm
1601-25-220REF. 1601 GUIDE PILLAR TGR D=25 L=220 mm25220
1601-25-240REF. 1601 GUIDE PILLAR TGR D=25 L=240 mm25240
1601-25-250REF. 1601 GUIDE PILLAR TGR D=25 L=250 mm25250
1601-25-260REF. 1601 GUIDE PILLAR TGR D=25 L=260 mm25260
1601-25-280REF. 1601 GUIDE PILLAR TGR D=25 L=280 mm25280
1601-25-300REF. 1601 GUIDE PILLAR TGR D=25 L=300 mm25300
1601-25-320REF. 1601 GUIDE PILLAR TGR D=25 L=320 mm25320
1601-25-360REF. 1601 GUIDE PILLAR TGR D=25 L=360 mm25360
1601-25-400"REF. 1601 GUIDE PILLAR TGR D="&AK90&" L="&AL90&" mm"REF. 1601 GUIDE PILLAR TGR D=25 L=400 mm25400
1601-30-100REF. 1601 GUIDE PILLAR TGR D=30 L=100 mm30100

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map