REF. 1601 GUIDE PILLAR TGR

Manufacturer RABOURDIN
Description REF. 1601 GUIDE PILLAR TGR D=20 L=60 mm
Manufacturer Part Number 1601-20-60
E-Shop link https://eshop.rabourdin.fr/en/45-colonne-de-guidage-tgr.html
D mm 20
L mm 60
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmL mm
1601-18-220REF. 1601 GUIDE PILLAR TGR D=18 L=220 mm18220
1601-18-250REF. 1601 GUIDE PILLAR TGR D=18 L=250 mm18250
1601-20-60REF. 1601 GUIDE PILLAR TGR D=20 L=60 mm2060
1601-20-70REF. 1601 GUIDE PILLAR TGR D=20 L=70 mm2070
1601-20-80REF. 1601 GUIDE PILLAR TGR D=20 L=80 mm2080
1601-20-90REF. 1601 GUIDE PILLAR TGR D=20 L=90 mm2090
1601-20-100REF. 1601 GUIDE PILLAR TGR D=20 L=100 mm20100
1601-20-110REF. 1601 GUIDE PILLAR TGR D=20 L=110 mm20110
1601-20-120REF. 1601 GUIDE PILLAR TGR D=20 L=120 mm20120
1601-20-130REF. 1601 GUIDE PILLAR TGR D=20 L=130 mm20130

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map