REF. 1601 GUIDE PILLAR TGR

Manufacturer RABOURDIN
Description REF. 1601 GUIDE PILLAR TGR D=20 L=140 mm
Manufacturer Part Number 1601-20-140
E-Shop link https://eshop.rabourdin.fr/en/45-colonne-de-guidage-tgr.html
D mm 20
L mm 140
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmL mm
1601-20-140REF. 1601 GUIDE PILLAR TGR D=20 L=140 mm20140
1601-20-160REF. 1601 GUIDE PILLAR TGR D=20 L=160 mm20160
1601-20-180REF. 1601 GUIDE PILLAR TGR D=20 L=180 mm20180
1601-20-200REF. 1601 GUIDE PILLAR TGR D=20 L=200 mm20200
1601-20-220REF. 1601 GUIDE PILLAR TGR D=20 L=220 mm20220
1601-20-240REF. 1601 GUIDE PILLAR TGR D=20 L=240 mm20240
1601-20-250REF. 1601 GUIDE PILLAR TGR D=20 L=250 mm20250
1601-20-260REF. 1601 GUIDE PILLAR TGR D=20 L=260 mm20260
1601-20-280REF. 1601 GUIDE PILLAR TGR D=20 L=280 mm20280
1601-20-300"REF. 1601 GUIDE PILLAR TGR D="&AK71&" L="&AL71&" mm"REF. 1601 GUIDE PILLAR TGR D=20 L=300 mm20300

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map