REF. 1601 GUIDE PILLAR TGR

Manufacturer RABOURDIN
Description REF. 1601 GUIDE PILLAR TGR D=18 L=60 mm
Manufacturer Part Number 1601-18-60
E-Shop link https://eshop.rabourdin.fr/en/45-colonne-de-guidage-tgr.html
D mm 18
L mm 60
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmL mm
1601-18-60REF. 1601 GUIDE PILLAR TGR D=18 L=60 mm1860
1601-18-70REF. 1601 GUIDE PILLAR TGR D=18 L=70 mm1870
1601-18-80REF. 1601 GUIDE PILLAR TGR D=18 L=80 mm1880
1601-18-90REF. 1601 GUIDE PILLAR TGR D=18 L=90 mm1890
1601-18-100REF. 1601 GUIDE PILLAR TGR D=18 L=100 mm18100
1601-18-110REF. 1601 GUIDE PILLAR TGR D=18 L=110 mm18110
1601-18-120REF. 1601 GUIDE PILLAR TGR D=18 L=120 mm18120
1601-18-140REF. 1601 GUIDE PILLAR TGR D=18 L=140 mm18140
1601-18-160REF. 1601 GUIDE PILLAR TGR D=18 L=160 mm18160
1601-18-200REF. 1601 GUIDE PILLAR TGR D=18 L=200 mm18200

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map