REF. 1601 GUIDE PILLAR TGR

Manufacturer RABOURDIN
Description REF. 1601 GUIDE PILLAR TGR D=16 L=70 mm
Manufacturer Part Number 1601-16-70
E-Shop link https://eshop.rabourdin.fr/en/45-colonne-de-guidage-tgr.html
D mm 16
L mm 70
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmL mm
1601-14-90REF. 1601 GUIDE PILLAR TGR D=14 L=90 mm1490
1601-14-100REF. 1601 GUIDE PILLAR TGR D=14 L=100 mm14100
1601-14-120REF. 1601 GUIDE PILLAR TGR D=14 L=120 mm14120
1601-14-140REF. 1601 GUIDE PILLAR TGR D=14 L=140 mm14140
1601-16-50REF. 1601 GUIDE PILLAR TGR D=16 L=50 mm1650
1601-16-60REF. 1601 GUIDE PILLAR TGR D=16 L=60 mm1660
1601-16-70REF. 1601 GUIDE PILLAR TGR D=16 L=70 mm1670
1601-16-80REF. 1601 GUIDE PILLAR TGR D=16 L=80 mm1680
1601-16-90REF. 1601 GUIDE PILLAR TGR D=16 L=90 mm1690
1601-16-100REF. 1601 GUIDE PILLAR TGR D=16 L=100 mm16100

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map