REF. 1601 GUIDE PILLAR TGR

Manufacturer RABOURDIN
Description REF. 1601 GUIDE PILLAR TGR D=16 L=250 mm
Manufacturer Part Number 1601-16-250
E-Shop link https://eshop.rabourdin.fr/en/45-colonne-de-guidage-tgr.html
D mm 16
L mm 250
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmL mm
1601-16-110REF. 1601 GUIDE PILLAR TGR D=16 L=110 mm16110
1601-16-120REF. 1601 GUIDE PILLAR TGR D=16 L=120 mm16120
1601-16-130REF. 1601 GUIDE PILLAR TGR D=16 L=130 mm16130
1601-16-140REF. 1601 GUIDE PILLAR TGR D=16 L=140 mm16140
1601-16-160REF. 1601 GUIDE PILLAR TGR D=16 L=160 mm16160
1601-16-180REF. 1601 GUIDE PILLAR TGR D=16 L=180 mm16180
1601-16-200REF. 1601 GUIDE PILLAR TGR D=16 L=200 mm16200
1601-16-220REF. 1601 GUIDE PILLAR TGR D=16 L=220 mm16220
1601-16-240REF. 1601 GUIDE PILLAR TGR D=16 L=240 mm16240
1601-16-250REF. 1601 GUIDE PILLAR TGR D=16 L=250 mm16250

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map