REF. 1601 GUIDE PILLAR TGR

Manufacturer RABOURDIN
Description REF. 1601 GUIDE PILLAR TGR D=12 L=60 mm
Manufacturer Part Number 1601-12-60
E-Shop link https://eshop.rabourdin.fr/en/45-colonne-de-guidage-tgr.html
D mm 12
L mm 60
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmL mm
1601-12-60REF. 1601 GUIDE PILLAR TGR D=12 L=60 mm1260
1601-12-80REF. 1601 GUIDE PILLAR TGR D=12 L=80 mm1280
1601-12-90REF. 1601 GUIDE PILLAR TGR D=12 L=90 mm1290
1601-12-100REF. 1601 GUIDE PILLAR TGR D=12 L=100 mm12100
1601-12-120"REF. 1601 GUIDE PILLAR TGR D="&AK16&" L="&AL16&" mm"REF. 1601 GUIDE PILLAR TGR D=12 L=120 mm12120
1601-14-40REF. 1601 GUIDE PILLAR TGR D=14 L=40 mm1440
1601-14-50REF. 1601 GUIDE PILLAR TGR D=14 L=50 mm1450
1601-14-60REF. 1601 GUIDE PILLAR TGR D=14 L=60 mm1460
1601-14-70REF. 1601 GUIDE PILLAR TGR D=14 L=70 mm1470
1601-14-80REF. 1601 GUIDE PILLAR TGR D=14 L=80 mm1480

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map