REF. 1601 GUIDE PILLAR TGR

Manufacturer RABOURDIN
Description REF. 1601 GUIDE PILLAR TGR D=10 L=40 mm
Manufacturer Part Number 1601-10-40
E-Shop link https://eshop.rabourdin.fr/en/45-colonne-de-guidage-tgr.html
D mm 10
L mm 40
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmL mm
1601-8-40REF. 1601 GUIDE PILLAR TGR D=8 L=40 mm840
1601-8-60REF. 1601 GUIDE PILLAR TGR D=8 L=60 mm860
1601-8-80REF. 1601 GUIDE PILLAR TGR D=8 L=80 mm880
1601-10-40REF. 1601 GUIDE PILLAR TGR D=10 L=40 mm1040
1601-10-60REF. 1601 GUIDE PILLAR TGR D=10 L=60 mm1060
1601-10-80REF. 1601 GUIDE PILLAR TGR D=10 L=80 mm1080
1601-10-100REF. 1601 GUIDE PILLAR TGR D=10 L=100 mm10100
1601-10-120"REF. 1601 GUIDE PILLAR TGR D="&AK9&" L="&AL9&" mm"REF. 1601 GUIDE PILLAR TGR D=10 L=120 mm10120
1601-12-40REF. 1601 GUIDE PILLAR TGR D=12 L=40 mm1240
1601-12-50REF. 1601 GUIDE PILLAR TGR D=12 L=50 mm1250

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map