Antennas

 
Manufacturer TE Connectivity
Description Bluetooth STAMPED ANTENNA
Part Number 1513150-1
URL http://www.te.com/usa-en/product-1513150-1.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Height [mm] 2.99
Height [in] .118
Length [mm] 28.96
Length [in] 1.14
Weight [g] 1.3
Weight [oz] .046
Width [mm] 11.66
Width [in] .459
Frequency Band [MHz] 2400 – 2483.5
Gain (Max) [dB] 4.5
Impedance [O] 50
Mounting Style Printed Circuit Board
Connection Type Surface Mount (SMT)
Region Global
Product Type Antenna
Packaging Method Bag/Box
Bands Single Band
Antenna Style Embedded
Antenna Type Stamped
Application by Region ZigBee - Global - 2400 – 2483.5 MHz
VSWR (Max) <2.5:1
Wireless Application Bluetooth
Wireless Standard 802.11 b/g, Bluetooth & ZigBee
Polarization Linear
CAD models
Please make sure this software has been installed.

Product selection