00205-007 - Ball, smooth, integrally moulded thread

Manufacturer BOUTET
Description Ball, smooth, integrally moulded thread, color Black (Standard), M8, external Ø 35 mm
Part number 1105
Material Thermosetting technical plastic
Mass 27 g
CAD models
Please make sure this software has been installed.

Product selection

Colour

Documentation

Contact the supplier

BOUTET

BOUTET

Clamping and positioning

Google Map