Model 1104 Zinc Aluminum Super Air Nozzle, 3/8 FNPT

Large Super Air Nozzle

Manufacturer EXAIR
Description Model 1104 Zinc Aluminum Super Air Nozzle, 3/8 FNPT
Manufacturer Part Number 1104
E-Shop link https://www.exair.com/1104.html?pub=197.bn
Material Zinc Aluminum
Air Inlet 3/8 FNPT
Air Consumption 35 SCFM (991 SLPM)
Force 1.9 Lb. / 862 Grams
Sound Level 82
CAD models
Please make sure this software has been installed.

Product selection

Product Description

EXAIR's Large Super Air Nozzles are available from 3/8 NPT to 1-1/4 NPT in zinc/aluminum alloy. Type 316 stainless steel versions are also available through 1 NPT and special PEEK plastic nozzles are available in 3/8 NPT. The Large Super Air Nozzle line produces from 1.9 lbs (850 grams) up to 23 lbs (10.43 kg) of strong blowing force, exceeding the blowoff force of standard Super Air Nozzles. Large Super Air Nozzles are designed with protective aerodynamic slots which guide the airflow to a single point of convergence for hard-hitting force and dramatic noise reduction over typical blowoffs.

Contact the supplier

EXAIR

EXAIR

EXAIR manufactures compressed air-operated products to solve problems including Vortex Tubes, Cabinet Coolers, Air Nozzles, Air Amplifiers, Air Knives, air-operated vacuums, static eliminating products and liquid atomizing nozzles.

Google Map