MRK 120mm² SCREW CONNECTION RAIL TERMINAL BLOCK

Manufacturer Onka
Description MRK 120mm² SCREW CONNECTION RAIL TERMINAL BLOCK
Manufacturer Part Number 1102
Body material PA6.6
Bridge material Copper
Contact material DKP
Screw material Steel
Temperature -40°C,+140°C
Cable Strip L. 20mm
Torque 6,0Nm
Voltage (TSE/CE) 1000V
Current (TSE/CE) 269A
Section (TSE/CE) 120mm²
Norm (TSE/CE) EN-60947-7-1
CAD models
Please make sure this software has been installed.

Product selection

Contact the supplier

Onka

Onka

We offer solutions to many different industries with our wide range of product portfolio.

Google Map