REF. 1071 HEADED GUIDE BUSH WIT CENTERING PLUG FOR 651 AND 671

NF E 63-508 / ISO 8018

Manufacturer RABOURDIN
Description REF. 1071 HEADED GUIDE BUSH WIT CENTERING PLUG FOR 651 AND 671 D=16 H=80 mm
Manufacturer Part Number 1071-16-80
E-Shop link https://eshop.rabourdin.fr/en/24-bague-a-collerette-avec-plot-de-centrage-pour-651-et-671.html
D mm 16
H mm 80
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmH mm
1071-16-63REF. 1071 HEADED GUIDE BUSH WIT CENTERING PLUG FOR 651 AND 671 D=16 H=63 mm1663
1071-16-80REF. 1071 HEADED GUIDE BUSH WIT CENTERING PLUG FOR 651 AND 671 D=16 H=80 mm1680
1071-20-20REF. 1071 HEADED GUIDE BUSH WIT CENTERING PLUG FOR 651 AND 671 D=20 H=20 mm2020
1071-20-25REF. 1071 HEADED GUIDE BUSH WIT CENTERING PLUG FOR 651 AND 671 D=20 H=25 mm2025
1071-20-32REF. 1071 HEADED GUIDE BUSH WIT CENTERING PLUG FOR 651 AND 671 D=20 H=32 mm2032
1071-20-40REF. 1071 HEADED GUIDE BUSH WIT CENTERING PLUG FOR 651 AND 671 D=20 H=40 mm2040
1071-20-50REF. 1071 HEADED GUIDE BUSH WIT CENTERING PLUG FOR 651 AND 671 D=20 H=50 mm2050
1071-20-63REF. 1071 HEADED GUIDE BUSH WIT CENTERING PLUG FOR 651 AND 671 D=20 H=63 mm2063
1071-20-80REF. 1071 HEADED GUIDE BUSH WIT CENTERING PLUG FOR 651 AND 671 D=20 H=80 mm2080
1071-20-100REF. 1071 HEADED GUIDE BUSH WIT CENTERING PLUG FOR 651 AND 671 D=20 H=100 mm20100

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map