REF. 1071 HEADED GUIDE BUSH WIT CENTERING PLUG FOR 651 AND 671

NF E 63-508 / ISO 8018

Manufacturer RABOURDIN
Description REF. 1071 HEADED GUIDE BUSH WIT CENTERING PLUG FOR 651 AND 671 D=16 H=32 mm
Manufacturer Part Number 1071-16-32
E-Shop link https://eshop.rabourdin.fr/en/24-bague-a-collerette-avec-plot-de-centrage-pour-651-et-671.html
D mm 16
H mm 32
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmH mm
1071-12-16REF. 1071 HEADED GUIDE BUSH WIT CENTERING PLUG FOR 651 AND 671 D=12 H=16 mm1216
1071-12-20REF. 1071 HEADED GUIDE BUSH WIT CENTERING PLUG FOR 651 AND 671 D=12 H=20 mm1220
1071-12-25REF. 1071 HEADED GUIDE BUSH WIT CENTERING PLUG FOR 651 AND 671 D=12 H=25 mm1225
1071-12-32REF. 1071 HEADED GUIDE BUSH WIT CENTERING PLUG FOR 651 AND 671 D=12 H=32 mm1232
1071-12-40REF. 1071 HEADED GUIDE BUSH WIT CENTERING PLUG FOR 651 AND 671 D=12 H=40 mm1240
1071-16-20REF. 1071 HEADED GUIDE BUSH WIT CENTERING PLUG FOR 651 AND 671 D=16 H=20 mm1620
1071-16-25REF. 1071 HEADED GUIDE BUSH WIT CENTERING PLUG FOR 651 AND 671 D=16 H=25 mm1625
1071-16-32REF. 1071 HEADED GUIDE BUSH WIT CENTERING PLUG FOR 651 AND 671 D=16 H=32 mm1632
1071-16-40REF. 1071 HEADED GUIDE BUSH WIT CENTERING PLUG FOR 651 AND 671 D=16 H=40 mm1640
1071-16-50REF. 1071 HEADED GUIDE BUSH WIT CENTERING PLUG FOR 651 AND 671 D=16 H=50 mm1650

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map