REF. 1051 HEADED GUIDE BUSH WITHOUT CENTERING PLUG FOR 651 AND 671

NF E 63-508 / ISO 8018

Manufacturer RABOURDIN
Description REF. 1051 HEADED GUIDE BUSH WITHOUT CENTERING PLUG FOR 651 AND 671 D=32 L=100 mm
Manufacturer Part Number 1051-32-100
E-Shop link https://eshop.rabourdin.fr/en/19-bague-a-collerette-sans-plot-de-centrage-pour-651-et-671.html
D mm 32
L mm 100
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmL mm
1051-25-100REF. 1051 HEADED GUIDE BUSH WITHOUT CENTERING PLUG FOR 651 AND 671 D=25 L=100 mm25100
1051-32-32REF. 1051 HEADED GUIDE BUSH WITHOUT CENTERING PLUG FOR 651 AND 671 D=32 L=32 mm3232
1051-32-40REF. 1051 HEADED GUIDE BUSH WITHOUT CENTERING PLUG FOR 651 AND 671 D=32 L=40 mm3240
1051-32-50REF. 1051 HEADED GUIDE BUSH WITHOUT CENTERING PLUG FOR 651 AND 671 D=32 L=50 mm3250
1051-32-63REF. 1051 HEADED GUIDE BUSH WITHOUT CENTERING PLUG FOR 651 AND 671 D=32 L=63 mm3263
1051-32-80REF. 1051 HEADED GUIDE BUSH WITHOUT CENTERING PLUG FOR 651 AND 671 D=32 L=80 mm3280
1051-32-100REF. 1051 HEADED GUIDE BUSH WITHOUT CENTERING PLUG FOR 651 AND 671 D=32 L=100 mm32100
1051-32-125REF. 1051 HEADED GUIDE BUSH WITHOUT CENTERING PLUG FOR 651 AND 671 D=32 L=125 mm32125
1051-40-63REF. 1051 HEADED GUIDE BUSH WITHOUT CENTERING PLUG FOR 651 AND 671 D=40 L=63 mm4063
1051-40-80REF. 1051 HEADED GUIDE BUSH WITHOUT CENTERING PLUG FOR 651 AND 671 D=40 L=80 mm4080

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map