REF. 1051 HEADED GUIDE BUSH WITHOUT CENTERING PLUG FOR 651 AND 671

NF E 63-508 / ISO 8018

Manufacturer RABOURDIN
Description REF. 1051 HEADED GUIDE BUSH WITHOUT CENTERING PLUG FOR 651 AND 671 D=20 L=16 mm
Manufacturer Part Number 1051-20-16
E-Shop link https://eshop.rabourdin.fr/en/19-bague-a-collerette-sans-plot-de-centrage-pour-651-et-671.html
D mm 20
L mm 16
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmL mm
1051-16-40REF. 1051 HEADED GUIDE BUSH WITHOUT CENTERING PLUG FOR 651 AND 671 D=16 L=40 mm1640
1051-16-50REF. 1051 HEADED GUIDE BUSH WITHOUT CENTERING PLUG FOR 651 AND 671 D=16 L=50 mm1650
1051-16-63REF. 1051 HEADED GUIDE BUSH WITHOUT CENTERING PLUG FOR 651 AND 671 D=16 L=63 mm1663
1051-16-80REF. 1051 HEADED GUIDE BUSH WITHOUT CENTERING PLUG FOR 651 AND 671 D=16 L=80 mm1680
1051-20-16REF. 1051 HEADED GUIDE BUSH WITHOUT CENTERING PLUG FOR 651 AND 671 D=20 L=16 mm2016
1051-20-20REF. 1051 HEADED GUIDE BUSH WITHOUT CENTERING PLUG FOR 651 AND 671 D=20 L=20 mm2020
1051-20-25REF. 1051 HEADED GUIDE BUSH WITHOUT CENTERING PLUG FOR 651 AND 671 D=20 L=25 mm2025
1051-20-32REF. 1051 HEADED GUIDE BUSH WITHOUT CENTERING PLUG FOR 651 AND 671 D=20 L=32 mm2032
1051-20-40REF. 1051 HEADED GUIDE BUSH WITHOUT CENTERING PLUG FOR 651 AND 671 D=20 L=40 mm2040
1051-20-50REF. 1051 HEADED GUIDE BUSH WITHOUT CENTERING PLUG FOR 651 AND 671 D=20 L=50 mm2050

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map