REF. 1051 HEADED GUIDE BUSH WITHOUT CENTERING PLUG FOR 651 AND 671

NF E 63-508 / ISO 8018

Manufacturer RABOURDIN
Description REF. 1051 HEADED GUIDE BUSH WITHOUT CENTERING PLUG FOR 651 AND 671 D=16 L=16 mm
Manufacturer Part Number 1051-16-16
E-Shop link https://eshop.rabourdin.fr/en/19-bague-a-collerette-sans-plot-de-centrage-pour-651-et-671.html
D mm 16
L mm 16
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmL mm
1051-12-16REF. 1051 HEADED GUIDE BUSH WITHOUT CENTERING PLUG FOR 651 AND 671 D=12 L=16 mm1216
1051-12-20REF. 1051 HEADED GUIDE BUSH WITHOUT CENTERING PLUG FOR 651 AND 671 D=12 L=20 mm1220
1051-12-25REF. 1051 HEADED GUIDE BUSH WITHOUT CENTERING PLUG FOR 651 AND 671 D=12 L=25 mm1225
1051-12-32REF. 1051 HEADED GUIDE BUSH WITHOUT CENTERING PLUG FOR 651 AND 671 D=12 L=32 mm1232
1051-12-40REF. 1051 HEADED GUIDE BUSH WITHOUT CENTERING PLUG FOR 651 AND 671 D=12 L=40 mm1240
1051-12-50REF. 1051 HEADED GUIDE BUSH WITHOUT CENTERING PLUG FOR 651 AND 671 D=12 L=50 mm1250
1051-16-16REF. 1051 HEADED GUIDE BUSH WITHOUT CENTERING PLUG FOR 651 AND 671 D=16 L=16 mm1616
1051-16-20REF. 1051 HEADED GUIDE BUSH WITHOUT CENTERING PLUG FOR 651 AND 671 D=16 L=20 mm1620
1051-16-25REF. 1051 HEADED GUIDE BUSH WITHOUT CENTERING PLUG FOR 651 AND 671 D=16 L=25 mm1625
1051-16-32REF. 1051 HEADED GUIDE BUSH WITHOUT CENTERING PLUG FOR 651 AND 671 D=16 L=32 mm1632

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map