REF. 1031 SHOULDER BOLT STAINLESS STEEL CR 17%

NF E 27-191

Manufacturer RABOURDIN
Description REF. 1031 SHOULDER BOLT STAINLESS STEEL CR 17% D=8 L=12 mm
Manufacturer Part Number 1031-8-12
E-Shop link https://eshop.rabourdin.fr/en/1031-chc/18-vis-epaulee-a-six-pans-creux-inox-17-cr.html
D mm 8
L mm 12
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmL mm
1031-6-32REF. 1031 SHOULDER BOLT STAINLESS STEEL CR 17% D=6 L=32 mm632
1031-6-40REF. 1031 SHOULDER BOLT STAINLESS STEEL CR 17% D=6 L=40 mm640
1031-6-50REF. 1031 SHOULDER BOLT STAINLESS STEEL CR 17% D=6 L=50 mm650
1031-6-60REF. 1031 SHOULDER BOLT STAINLESS STEEL CR 17% D=6 L=60 mm660
1031-6-70REF. 1031 SHOULDER BOLT STAINLESS STEEL CR 17% D=6 L=70 mm670
1031-6-80REF. 1031 SHOULDER BOLT STAINLESS STEEL CR 17% D=6 L=80 mm680
1031-6-90REF. 1031 SHOULDER BOLT STAINLESS STEEL CR 17% D=6 L=90 mm690
1031-8-10REF. 1031 SHOULDER BOLT STAINLESS STEEL CR 17% D=8 L=10 mm810
1031-8-12REF. 1031 SHOULDER BOLT STAINLESS STEEL CR 17% D=8 L=12 mm812
1031-8-16REF. 1031 SHOULDER BOLT STAINLESS STEEL CR 17% D=8 L=16 mm816

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map