REF. 1031 SHOULDER BOLT STAINLESS STEEL CR 17%

NF E 27-191

Manufacturer RABOURDIN
Description REF. 1031 SHOULDER BOLT STAINLESS STEEL CR 17% D=6 L=12 mm
Manufacturer Part Number 1031-6-12
E-Shop link https://eshop.rabourdin.fr/en/1031-chc/18-vis-epaulee-a-six-pans-creux-inox-17-cr.html
D mm 6
L mm 12
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmL mm
1031-5-50REF. 1031 SHOULDER BOLT STAINLESS STEEL CR 17% D=5 L=50 mm550
1031-5-60REF. 1031 SHOULDER BOLT STAINLESS STEEL CR 17% D=5 L=60 mm560
1031-6-6REF. 1031 SHOULDER BOLT STAINLESS STEEL CR 17% D=6 L=6 mm66
1031-6-8REF. 1031 SHOULDER BOLT STAINLESS STEEL CR 17% D=6 L=8 mm68
1031-6-10REF. 1031 SHOULDER BOLT STAINLESS STEEL CR 17% D=6 L=10 mm610
1031-6-12REF. 1031 SHOULDER BOLT STAINLESS STEEL CR 17% D=6 L=12 mm612
1031-6-16REF. 1031 SHOULDER BOLT STAINLESS STEEL CR 17% D=6 L=16 mm616
1031-6-20REF. 1031 SHOULDER BOLT STAINLESS STEEL CR 17% D=6 L=20 mm620
1031-6-25REF. 1031 SHOULDER BOLT STAINLESS STEEL CR 17% D=6 L=25 mm625
1031-6-30REF. 1031 SHOULDER BOLT STAINLESS STEEL CR 17% D=6 L=30 mm630

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map