REF. 1031 SHOULDER BOLT STAINLESS STEEL CR 17%

NF E 27-191

Manufacturer RABOURDIN
Description REF. 1031 SHOULDER BOLT STAINLESS STEEL CR 17% D=5 L=6 mm
Manufacturer Part Number 1031-5-6
E-Shop link https://eshop.rabourdin.fr/en/1031-chc/18-vis-epaulee-a-six-pans-creux-inox-17-cr.html
D mm 5
L mm 6
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmL mm
1031-5-6REF. 1031 SHOULDER BOLT STAINLESS STEEL CR 17% D=5 L=6 mm56
1031-5-8REF. 1031 SHOULDER BOLT STAINLESS STEEL CR 17% D=5 L=8 mm58
1031-5-10REF. 1031 SHOULDER BOLT STAINLESS STEEL CR 17% D=5 L=10 mm510
1031-5-12REF. 1031 SHOULDER BOLT STAINLESS STEEL CR 17% D=5 L=12 mm512
1031-5-16REF. 1031 SHOULDER BOLT STAINLESS STEEL CR 17% D=5 L=16 mm516
1031-5-20REF. 1031 SHOULDER BOLT STAINLESS STEEL CR 17% D=5 L=20 mm520
1031-5-25REF. 1031 SHOULDER BOLT STAINLESS STEEL CR 17% D=5 L=25 mm525
1031-5-30REF. 1031 SHOULDER BOLT STAINLESS STEEL CR 17% D=5 L=30 mm530
1031-5-32REF. 1031 SHOULDER BOLT STAINLESS STEEL CR 17% D=5 L=32 mm532
1031-5-40REF. 1031 SHOULDER BOLT STAINLESS STEEL CR 17% D=5 L=40 mm540

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map