REF. 1031 SHOULDER BOLT STAINLESS STEEL CR 17%

NF E 27-191

Manufacturer RABOURDIN
Description REF. 1031 SHOULDER BOLT STAINLESS STEEL CR 17% D=12 L=110 mm
Manufacturer Part Number 1031-12-110
E-Shop link https://eshop.rabourdin.fr/en/1031-chc/18-vis-epaulee-a-six-pans-creux-inox-17-cr.html
D mm 12
L mm 110
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmL mm
1031-12-110REF. 1031 SHOULDER BOLT STAINLESS STEEL CR 17% D=12 L=110 mm12110
1031-12-120REF. 1031 SHOULDER BOLT STAINLESS STEEL CR 17% D=12 L=120 mm12120
1031-12-140REF. 1031 SHOULDER BOLT STAINLESS STEEL CR 17% D=12 L=140 mm12140
1031-12-160REF. 1031 SHOULDER BOLT STAINLESS STEEL CR 17% D=12 L=160 mm12160
1031-16-20REF. 1031 SHOULDER BOLT STAINLESS STEEL CR 17% D=16 L=20 mm1620
1031-16-25REF. 1031 SHOULDER BOLT STAINLESS STEEL CR 17% D=16 L=25 mm1625
1031-16-30REF. 1031 SHOULDER BOLT STAINLESS STEEL CR 17% D=16 L=30 mm1630
1031-16-32REF. 1031 SHOULDER BOLT STAINLESS STEEL CR 17% D=16 L=32 mm1632
1031-16-40REF. 1031 SHOULDER BOLT STAINLESS STEEL CR 17% D=16 L=40 mm1640
1031-16-50REF. 1031 SHOULDER BOLT STAINLESS STEEL CR 17% D=16 L=50 mm1650

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map