REF. 1031 SHOULDER BOLT STAINLESS STEEL CR 17%

NF E 27-191

Manufacturer RABOURDIN
Description REF. 1031 SHOULDER BOLT STAINLESS STEEL CR 17% D=10 L=70 mm
Manufacturer Part Number 1031-10-70
E-Shop link https://eshop.rabourdin.fr/en/1031-chc/18-vis-epaulee-a-six-pans-creux-inox-17-cr.html
D mm 10
L mm 70
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmL mm
1031-10-50REF. 1031 SHOULDER BOLT STAINLESS STEEL CR 17% D=10 L=50 mm1050
1031-10-60REF. 1031 SHOULDER BOLT STAINLESS STEEL CR 17% D=10 L=60 mm1060
1031-10-70REF. 1031 SHOULDER BOLT STAINLESS STEEL CR 17% D=10 L=70 mm1070
1031-10-80REF. 1031 SHOULDER BOLT STAINLESS STEEL CR 17% D=10 L=80 mm1080
1031-10-90REF. 1031 SHOULDER BOLT STAINLESS STEEL CR 17% D=10 L=90 mm1090
1031-10-100REF. 1031 SHOULDER BOLT STAINLESS STEEL CR 17% D=10 L=100 mm10100
1031-10-110REF. 1031 SHOULDER BOLT STAINLESS STEEL CR 17% D=10 L=110 mm10110
1031-10-120REF. 1031 SHOULDER BOLT STAINLESS STEEL CR 17% D=10 L=120 mm10120
1031-10-140REF. 1031 SHOULDER BOLT STAINLESS STEEL CR 17% D=10 L=140 mm10140
1031-12-20REF. 1031 SHOULDER BOLT STAINLESS STEEL CR 17% D=12 L=20 mm1220

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map