REF. 1031 SHOULDER BOLT STAINLESS STEEL CR 17%

NF E 27-191

Manufacturer RABOURDIN
Description REF. 1031 SHOULDER BOLT STAINLESS STEEL CR 17% D=10 L=12 mm
Manufacturer Part Number 1031-10-12
E-Shop link https://eshop.rabourdin.fr/en/1031-chc/18-vis-epaulee-a-six-pans-creux-inox-17-cr.html
D mm 10
L mm 12
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmL mm
1031-8-100REF. 1031 SHOULDER BOLT STAINLESS STEEL CR 17% D=8 L=100 mm8100
1031-8-110REF. 1031 SHOULDER BOLT STAINLESS STEEL CR 17% D=8 L=110 mm8110
1031-8-120REF. 1031 SHOULDER BOLT STAINLESS STEEL CR 17% D=8 L=120 mm8120
1031-10-12REF. 1031 SHOULDER BOLT STAINLESS STEEL CR 17% D=10 L=12 mm1012
1031-10-16REF. 1031 SHOULDER BOLT STAINLESS STEEL CR 17% D=10 L=16 mm1016
1031-10-20REF. 1031 SHOULDER BOLT STAINLESS STEEL CR 17% D=10 L=20 mm1020
1031-10-25REF. 1031 SHOULDER BOLT STAINLESS STEEL CR 17% D=10 L=25 mm1025
1031-10-30REF. 1031 SHOULDER BOLT STAINLESS STEEL CR 17% D=10 L=30 mm1030
1031-10-32REF. 1031 SHOULDER BOLT STAINLESS STEEL CR 17% D=10 L=32 mm1032
1031-10-40REF. 1031 SHOULDER BOLT STAINLESS STEEL CR 17% D=10 L=40 mm1040

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map