REF. 1022 LIFTING EYE BOLT

DIN 580

Manufacturer RABOURDIN
Description REF. 1022 LIFTING EYE BOLT D=30 mm
Manufacturer Part Number 1022-30
E-Shop link https://eshop.rabourdin.fr/en/15-anneau-de-levage.html
D mm 30
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mm
1022-27REF. 1022 LIFTING EYE BOLT D=27 mm27
1022-30REF. 1022 LIFTING EYE BOLT D=30 mm30
1022-33REF. 1022 LIFTING EYE BOLT D=33 mm33
1022-36REF. 1022 LIFTING EYE BOLT D=36 mm36
1022-42REF. 1022 LIFTING EYE BOLT D=42 mm42

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map