REF. 1022 LIFTING EYE BOLT

DIN 580

Manufacturer RABOURDIN
Description REF. 1022 LIFTING EYE BOLT D=10 mm
Manufacturer Part Number 1022-10
E-Shop link https://eshop.rabourdin.fr/en/15-anneau-de-levage.html
D mm 10
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mm
1022-6REF. 1022 LIFTING EYE BOLT D=6 mm6
1022-8REF. 1022 LIFTING EYE BOLT D=8 mm8
1022-10REF. 1022 LIFTING EYE BOLT D=10 mm10
1022-12REF. 1022 LIFTING EYE BOLT D=12 mm12
1022-14REF. 1022 LIFTING EYE BOLT D=14 mm14
1022-16REF. 1022 LIFTING EYE BOLT D=16 mm16
1022-18REF. 1022 LIFTING EYE BOLT D=18 mm18
1022-20REF. 1022 LIFTING EYE BOLT D=20 mm20
1022-22REF. 1022 LIFTING EYE BOLT D=22 mm22
1022-24REF. 1022 LIFTING EYE BOLT D=24 mm24

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map