REF. 1021 SHOULDER BOLT 12.9

NF E 27-191

Manufacturer RABOURDIN
Description REF. 1021 SHOULDER BOLT 12.9 D=8 L=70 mm
Manufacturer Part Number 1021-8-70
E-Shop link https://eshop.rabourdin.fr/en/1021-chc/14-shoulder-screw-with-hexagon-socket.html
D mm 8
L mm 70
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmL mm
1021-8-16REF. 1021 SHOULDER BOLT 12.9 D=8 L=16 mm816
1021-8-20REF. 1021 SHOULDER BOLT 12.9 D=8 L=20 mm820
1021-8-25REF. 1021 SHOULDER BOLT 12.9 D=8 L=25 mm825
1021-8-30REF. 1021 SHOULDER BOLT 12.9 D=8 L=30 mm830
1021-8-32REF. 1021 SHOULDER BOLT 12.9 D=8 L=32 mm832
1021-8-40REF. 1021 SHOULDER BOLT 12.9 D=8 L=40 mm840
1021-8-50REF. 1021 SHOULDER BOLT 12.9 D=8 L=50 mm850
1021-8-60REF. 1021 SHOULDER BOLT 12.9 D=8 L=60 mm860
1021-8-63REF. 1021 SHOULDER BOLT 12.9 D=8 L=63 mm863
1021-8-70REF. 1021 SHOULDER BOLT 12.9 D=8 L=70 mm870

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map