REF. 1021 SHOULDER BOLT 12.9

NF E 27-191

Manufacturer RABOURDIN
Description REF. 1021 SHOULDER BOLT 12.9 D=6 L=70 mm
Manufacturer Part Number 1021-6-70
E-Shop link https://eshop.rabourdin.fr/en/1021-chc/14-shoulder-screw-with-hexagon-socket.html
D mm 6
L mm 70
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmL mm
1021-6-70REF. 1021 SHOULDER BOLT 12.9 D=6 L=70 mm670
1021-6-80REF. 1021 SHOULDER BOLT 12.9 D=6 L=80 mm680
1021-6-90REF. 1021 SHOULDER BOLT 12.9 D=6 L=90 mm690
1021-6-100REF. 1021 SHOULDER BOLT 12.9 D=6 L=100 mm6100
1021-6-110REF. 1021 SHOULDER BOLT 12.9 D=6 L=110 mm6110
1021-8-6REF. 1021 SHOULDER BOLT 12.9 D=8 L=6 mm86
1021-8-8REF. 1021 SHOULDER BOLT 12.9 D=8 L=8 mm88
1021-8-10REF. 1021 SHOULDER BOLT 12.9 D=8 L=10 mm810
1021-8-12REF. 1021 SHOULDER BOLT 12.9 D=8 L=12 mm812
1021-8-14REF. 1021 SHOULDER BOLT 12.9 D=8 L=14 mm814

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map