REF. 1021 SHOULDER BOLT 12.9

NF E 27-191

Manufacturer RABOURDIN
Description REF. 1021 SHOULDER BOLT 12.9 D=6 L=20 mm
Manufacturer Part Number 1021-6-20
E-Shop link https://eshop.rabourdin.fr/en/1021-chc/14-shoulder-screw-with-hexagon-socket.html
D mm 6
L mm 20
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmL mm
1021-6-14REF. 1021 SHOULDER BOLT 12.9 D=6 L=14 mm614
1021-6-16REF. 1021 SHOULDER BOLT 12.9 D=6 L=16 mm616
1021-6-20REF. 1021 SHOULDER BOLT 12.9 D=6 L=20 mm620
1021-6-25REF. 1021 SHOULDER BOLT 12.9 D=6 L=25 mm625
1021-6-30REF. 1021 SHOULDER BOLT 12.9 D=6 L=30 mm630
1021-6-32REF. 1021 SHOULDER BOLT 12.9 D=6 L=32 mm632
1021-6-40REF. 1021 SHOULDER BOLT 12.9 D=6 L=40 mm640
1021-6-50REF. 1021 SHOULDER BOLT 12.9 D=6 L=50 mm650
1021-6-60REF. 1021 SHOULDER BOLT 12.9 D=6 L=60 mm660
1021-6-63REF. 1021 SHOULDER BOLT 12.9 D=6 L=63 mm663

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map