REF. 1021 SHOULDER BOLT 12.9

NF E 27-191

Manufacturer RABOURDIN
Description REF. 1021 SHOULDER BOLT 12.9 D=6 L=10 mm
Manufacturer Part Number 1021-6-10
E-Shop link https://eshop.rabourdin.fr/en/1021-chc/14-shoulder-screw-with-hexagon-socket.html
D mm 6
L mm 10
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmL mm
1021-5-30REF. 1021 SHOULDER BOLT 12.9 D=5 L=30 mm530
1021-5-32REF. 1021 SHOULDER BOLT 12.9 D=5 L=32 mm532
1021-5-40REF. 1021 SHOULDER BOLT 12.9 D=5 L=40 mm540
1021-5-50REF. 1021 SHOULDER BOLT 12.9 D=5 L=50 mm550
1021-5-60REF. 1021 SHOULDER BOLT 12.9 D=5 L=60 mm560
1021-5-63REF. 1021 SHOULDER BOLT 12.9 D=5 L=63 mm563
1021-6-6REF. 1021 SHOULDER BOLT 12.9 D=6 L=6 mm66
1021-6-8REF. 1021 SHOULDER BOLT 12.9 D=6 L=8 mm68
1021-6-10REF. 1021 SHOULDER BOLT 12.9 D=6 L=10 mm610
1021-6-12REF. 1021 SHOULDER BOLT 12.9 D=6 L=12 mm612

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map