REF. 1021 SHOULDER BOLT 12.9

NF E 27-191

Manufacturer RABOURDIN
Description REF. 1021 SHOULDER BOLT 12.9 D=5 L=14 mm
Manufacturer Part Number 1021-5-14
E-Shop link https://eshop.rabourdin.fr/en/1021-chc/14-shoulder-screw-with-hexagon-socket.html
D mm 5
L mm 14
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmL mm
1021-4-32REF. 1021 SHOULDER BOLT 12.9 D=4 L=32 mm432
1021-4-40REF. 1021 SHOULDER BOLT 12.9 D=4 L=40 mm440
1021-5-6REF. 1021 SHOULDER BOLT 12.9 D=5 L=6 mm56
1021-5-8REF. 1021 SHOULDER BOLT 12.9 D=5 L=8 mm58
1021-5-10REF. 1021 SHOULDER BOLT 12.9 D=5 L=10 mm510
1021-5-12REF. 1021 SHOULDER BOLT 12.9 D=5 L=12 mm512
1021-5-14REF. 1021 SHOULDER BOLT 12.9 D=5 L=14 mm514
1021-5-16REF. 1021 SHOULDER BOLT 12.9 D=5 L=16 mm516
1021-5-20REF. 1021 SHOULDER BOLT 12.9 D=5 L=20 mm520
1021-5-25REF. 1021 SHOULDER BOLT 12.9 D=5 L=25 mm525

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map