REF. 1021 SHOULDER BOLT 12.9

NF E 27-191

Manufacturer RABOURDIN
Description REF. 1021 SHOULDER BOLT 12.9 D=4 L=16 mm
Manufacturer Part Number 1021-4-16
E-Shop link https://eshop.rabourdin.fr/en/1021-chc/14-shoulder-screw-with-hexagon-socket.html
D mm 4
L mm 16
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmL mm
1021-3-40REF. 1021 SHOULDER BOLT 12.9 D=3 L=40 mm340
1021-4-6REF. 1021 SHOULDER BOLT 12.9 D=4 L=6 mm46
1021-4-8REF. 1021 SHOULDER BOLT 12.9 D=4 L=8 mm48
1021-4-10REF. 1021 SHOULDER BOLT 12.9 D=4 L=10 mm410
1021-4-12REF. 1021 SHOULDER BOLT 12.9 D=4 L=12 mm412
1021-4-14REF. 1021 SHOULDER BOLT 12.9 D=4 L=14 mm414
1021-4-16REF. 1021 SHOULDER BOLT 12.9 D=4 L=16 mm416
1021-4-20REF. 1021 SHOULDER BOLT 12.9 D=4 L=20 mm420
1021-4-25REF. 1021 SHOULDER BOLT 12.9 D=4 L=25 mm425
1021-4-30REF. 1021 SHOULDER BOLT 12.9 D=4 L=30 mm430

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map