REF. 1021 SHOULDER BOLT 12.9

NF E 27-191

Manufacturer RABOURDIN
Description REF. 1021 SHOULDER BOLT 12.9 D=3 L=12 mm
Manufacturer Part Number 1021-3-12
E-Shop link https://eshop.rabourdin.fr/en/1021-chc/14-shoulder-screw-with-hexagon-socket.html
D mm 3
L mm 12
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmL mm
1021-3-6REF. 1021 SHOULDER BOLT 12.9 D=3 L=6 mm36
1021-3-8REF. 1021 SHOULDER BOLT 12.9 D=3 L=8 mm38
1021-3-10REF. 1021 SHOULDER BOLT 12.9 D=3 L=10 mm310
1021-3-12REF. 1021 SHOULDER BOLT 12.9 D=3 L=12 mm312
1021-3-14REF. 1021 SHOULDER BOLT 12.9 D=3 L=14 mm314
1021-3-16REF. 1021 SHOULDER BOLT 12.9 D=3 L=16 mm316
1021-3-20REF. 1021 SHOULDER BOLT 12.9 D=3 L=20 mm320
1021-3-25REF. 1021 SHOULDER BOLT 12.9 D=3 L=25 mm325
1021-3-30REF. 1021 SHOULDER BOLT 12.9 D=3 L=30 mm330
1021-3-32REF. 1021 SHOULDER BOLT 12.9 D=3 L=32 mm332

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map