REF. 1021 SHOULDER BOLT 12.9

NF E 27-191

Manufacturer RABOURDIN
Description REF. 1021 SHOULDER BOLT 12.9 D=24 L=80 mm
Manufacturer Part Number 1021-24-80
E-Shop link https://eshop.rabourdin.fr/en/1021-chc/14-shoulder-screw-with-hexagon-socket.html
D mm 24
L mm 80
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmL mm
1021-20-160REF. 1021 SHOULDER BOLT 12.9 D=20 L=160 mm20160
1021-20-200REF. 1021 SHOULDER BOLT 12.9 D=20 L=200 mm20200
1021-20-250REF. 1021 SHOULDER BOLT 12.9 D=20 L=250 mm20250
1021-24-50REF. 1021 SHOULDER BOLT 12.9 D=24 L=50 mm2450
1021-24-60REF. 1021 SHOULDER BOLT 12.9 D=24 L=60 mm2460
1021-24-63REF. 1021 SHOULDER BOLT 12.9 D=24 L=63 mm2463
1021-24-70REF. 1021 SHOULDER BOLT 12.9 D=24 L=70 mm2470
1021-24-80REF. 1021 SHOULDER BOLT 12.9 D=24 L=80 mm2480
1021-24-90REF. 1021 SHOULDER BOLT 12.9 D=24 L=90 mm2490
1021-24-100REF. 1021 SHOULDER BOLT 12.9 D=24 L=100 mm24100

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map