REF. 1021 SHOULDER BOLT 12.9

NF E 27-191

Manufacturer RABOURDIN
Description REF. 1021 SHOULDER BOLT 12.9 D=24 L=140 mm
Manufacturer Part Number 1021-24-140
E-Shop link https://eshop.rabourdin.fr/en/1021-chc/14-shoulder-screw-with-hexagon-socket.html
D mm 24
L mm 140
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmL mm
1021-24-110REF. 1021 SHOULDER BOLT 12.9 D=24 L=110 mm24110
1021-24-120REF. 1021 SHOULDER BOLT 12.9 D=24 L=120 mm24120
1021-24-125REF. 1021 SHOULDER BOLT 12.9 D=24 L=125 mm24125
1021-24-140REF. 1021 SHOULDER BOLT 12.9 D=24 L=140 mm24140
1021-24-160REF. 1021 SHOULDER BOLT 12.9 D=24 L=160 mm24160
1021-24-200REF. 1021 SHOULDER BOLT 12.9 D=24 L=200 mm24200
1021-24-250REF. 1021 SHOULDER BOLT 12.9 D=24 L=250 mm24250

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map