REF. 1021 SHOULDER BOLT 12.9

NF E 27-191

Manufacturer RABOURDIN
Description REF. 1021 SHOULDER BOLT 12.9 D=20 L=80 mm
Manufacturer Part Number 1021-20-80
E-Shop link https://eshop.rabourdin.fr/en/1021-chc/14-shoulder-screw-with-hexagon-socket.html
D mm 20
L mm 80
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmL mm
1021-20-60REF. 1021 SHOULDER BOLT 12.9 D=20 L=60 mm2060
1021-20-63REF. 1021 SHOULDER BOLT 12.9 D=20 L=63 mm2063
1021-20-70REF. 1021 SHOULDER BOLT 12.9 D=20 L=70 mm2070
1021-20-80REF. 1021 SHOULDER BOLT 12.9 D=20 L=80 mm2080
1021-20-90REF. 1021 SHOULDER BOLT 12.9 D=20 L=90 mm2090
1021-20-100REF. 1021 SHOULDER BOLT 12.9 D=20 L=100 mm20100
1021-20-110REF. 1021 SHOULDER BOLT 12.9 D=20 L=110 mm20110
1021-20-120REF. 1021 SHOULDER BOLT 12.9 D=20 L=120 mm20120
1021-20-125REF. 1021 SHOULDER BOLT 12.9 D=20 L=125 mm20125
1021-20-140REF. 1021 SHOULDER BOLT 12.9 D=20 L=140 mm20140

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map