REF. 1021 SHOULDER BOLT 12.9

NF E 27-191

Manufacturer RABOURDIN
Description REF. 1021 SHOULDER BOLT 12.9 D=16 L=70 mm
Manufacturer Part Number 1021-16-70
E-Shop link https://eshop.rabourdin.fr/en/1021-chc/14-shoulder-screw-with-hexagon-socket.html
D mm 16
L mm 70
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmL mm
1021-16-50REF. 1021 SHOULDER BOLT 12.9 D=16 L=50 mm1650
1021-16-60REF. 1021 SHOULDER BOLT 12.9 D=16 L=60 mm1660
1021-16-63REF. 1021 SHOULDER BOLT 12.9 D=16 L=63 mm1663
1021-16-70REF. 1021 SHOULDER BOLT 12.9 D=16 L=70 mm1670
1021-16-80REF. 1021 SHOULDER BOLT 12.9 D=16 L=80 mm1680
1021-16-90REF. 1021 SHOULDER BOLT 12.9 D=16 L=90 mm1690
1021-16-100REF. 1021 SHOULDER BOLT 12.9 D=16 L=100 mm16100
1021-16-110REF. 1021 SHOULDER BOLT 12.9 D=16 L=110 mm16110
1021-16-120REF. 1021 SHOULDER BOLT 12.9 D=16 L=120 mm16120
1021-16-125REF. 1021 SHOULDER BOLT 12.9 D=16 L=125 mm16125

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map