REF. 1021 SHOULDER BOLT 12.9

NF E 27-191

Manufacturer RABOURDIN
Description REF. 1021 SHOULDER BOLT 12.9 D=16 L=16 mm
Manufacturer Part Number 1021-16-16
E-Shop link https://eshop.rabourdin.fr/en/1021-chc/14-shoulder-screw-with-hexagon-socket.html
D mm 16
L mm 16
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmL mm
1021-12-140REF. 1021 SHOULDER BOLT 12.9 D=12 L=140 mm12140
1021-12-160REF. 1021 SHOULDER BOLT 12.9 D=12 L=160 mm12160
1021-12-200REF. 1021 SHOULDER BOLT 12.9 D=12 L=200 mm12200
1021-12-250REF. 1021 SHOULDER BOLT 12.9 D=12 L=250 mm12250
1021-16-16REF. 1021 SHOULDER BOLT 12.9 D=16 L=16 mm1616
1021-16-20REF. 1021 SHOULDER BOLT 12.9 D=16 L=20 mm1620
1021-16-25REF. 1021 SHOULDER BOLT 12.9 D=16 L=25 mm1625
1021-16-30REF. 1021 SHOULDER BOLT 12.9 D=16 L=30 mm1630
1021-16-32REF. 1021 SHOULDER BOLT 12.9 D=16 L=32 mm1632
1021-16-40REF. 1021 SHOULDER BOLT 12.9 D=16 L=40 mm1640

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map