REF. 1021 SHOULDER BOLT 12.9

NF E 27-191

Manufacturer RABOURDIN
Description REF. 1021 SHOULDER BOLT 12.9 D=16 L=140 mm
Manufacturer Part Number 1021-16-140
E-Shop link https://eshop.rabourdin.fr/en/1021-chc/14-shoulder-screw-with-hexagon-socket.html
D mm 16
L mm 140
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmL mm
1021-16-140REF. 1021 SHOULDER BOLT 12.9 D=16 L=140 mm16140
1021-16-160REF. 1021 SHOULDER BOLT 12.9 D=16 L=160 mm16160
1021-16-200REF. 1021 SHOULDER BOLT 12.9 D=16 L=200 mm16200
1021-16-250REF. 1021 SHOULDER BOLT 12.9 D=16 L=250 mm16250
1021-20-20REF. 1021 SHOULDER BOLT 12.9 D=20 L=20 mm2020
1021-20-25REF. 1021 SHOULDER BOLT 12.9 D=20 L=25 mm2025
1021-20-30REF. 1021 SHOULDER BOLT 12.9 D=20 L=30 mm2030
1021-20-32REF. 1021 SHOULDER BOLT 12.9 D=20 L=32 mm2032
1021-20-40REF. 1021 SHOULDER BOLT 12.9 D=20 L=40 mm2040
1021-20-50REF. 1021 SHOULDER BOLT 12.9 D=20 L=50 mm2050

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map