REF. 1021 SHOULDER BOLT 12.9

NF E 27-191

Manufacturer RABOURDIN
Description REF. 1021 SHOULDER BOLT 12.9 D=12 L=25 mm
Manufacturer Part Number 1021-12-25
E-Shop link https://eshop.rabourdin.fr/en/1021-chc/14-shoulder-screw-with-hexagon-socket.html
D mm 12
L mm 25
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmL mm
1021-10-200REF. 1021 SHOULDER BOLT 12.9 D=10 L=200 mm10200
1021-12-10REF. 1021 SHOULDER BOLT 12.9 D=12 L=10 mm1210
1021-12-12REF. 1021 SHOULDER BOLT 12.9 D=12 L=12 mm1212
1021-12-14REF. 1021 SHOULDER BOLT 12.9 D=12 L=14 mm1214
1021-12-16REF. 1021 SHOULDER BOLT 12.9 D=12 L=16 mm1216
1021-12-20REF. 1021 SHOULDER BOLT 12.9 D=12 L=20 mm1220
1021-12-25REF. 1021 SHOULDER BOLT 12.9 D=12 L=25 mm1225
1021-12-30REF. 1021 SHOULDER BOLT 12.9 D=12 L=30 mm1230
1021-12-32REF. 1021 SHOULDER BOLT 12.9 D=12 L=32 mm1232
1021-12-40REF. 1021 SHOULDER BOLT 12.9 D=12 L=40 mm1240

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map