REF. 1021 SHOULDER BOLT 12.9

NF E 27-191

Manufacturer RABOURDIN
Description REF. 1021 SHOULDER BOLT 12.9 D=12 L=110 mm
Manufacturer Part Number 1021-12-110
E-Shop link https://eshop.rabourdin.fr/en/1021-chc/14-shoulder-screw-with-hexagon-socket.html
D mm 12
L mm 110
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmL mm
1021-12-50REF. 1021 SHOULDER BOLT 12.9 D=12 L=50 mm1250
1021-12-60REF. 1021 SHOULDER BOLT 12.9 D=12 L=60 mm1260
1021-12-63REF. 1021 SHOULDER BOLT 12.9 D=12 L=63 mm1263
1021-12-70REF. 1021 SHOULDER BOLT 12.9 D=12 L=70 mm1270
1021-12-80REF. 1021 SHOULDER BOLT 12.9 D=12 L=80 mm1280
1021-12-90REF. 1021 SHOULDER BOLT 12.9 D=12 L=90 mm1290
1021-12-100REF. 1021 SHOULDER BOLT 12.9 D=12 L=100 mm12100
1021-12-110REF. 1021 SHOULDER BOLT 12.9 D=12 L=110 mm12110
1021-12-120REF. 1021 SHOULDER BOLT 12.9 D=12 L=120 mm12120
1021-12-125REF. 1021 SHOULDER BOLT 12.9 D=12 L=125 mm12125

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map