REF. 1021 SHOULDER BOLT 12.9

NF E 27-191

Manufacturer RABOURDIN
Description REF. 1021 SHOULDER BOLT 12.9 D=10 L=8 mm
Manufacturer Part Number 1021-10-8
E-Shop link https://eshop.rabourdin.fr/en/1021-chc/14-shoulder-screw-with-hexagon-socket.html
D mm 10
L mm 8
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmL mm
1021-8-80REF. 1021 SHOULDER BOLT 12.9 D=8 L=80 mm880
1021-8-90REF. 1021 SHOULDER BOLT 12.9 D=8 L=90 mm890
1021-8-100REF. 1021 SHOULDER BOLT 12.9 D=8 L=100 mm8100
1021-8-110REF. 1021 SHOULDER BOLT 12.9 D=8 L=110 mm8110
1021-8-120REF. 1021 SHOULDER BOLT 12.9 D=8 L=120 mm8120
1021-8-125REF. 1021 SHOULDER BOLT 12.9 D=8 L=125 mm8125
1021-8-140REF. 1021 SHOULDER BOLT 12.9 D=8 L=140 mm8140
1021-8-160REF. 1021 SHOULDER BOLT 12.9 D=8 L=160 mm8160
1021-10-8REF. 1021 SHOULDER BOLT 12.9 D=10 L=8 mm108
1021-10-10REF. 1021 SHOULDER BOLT 12.9 D=10 L=10 mm1010

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map