REF. 1021 SHOULDER BOLT 12.9

NF E 27-191

Manufacturer RABOURDIN
Description REF. 1021 SHOULDER BOLT 12.9 D=10 L=70 mm
Manufacturer Part Number 1021-10-70
E-Shop link https://eshop.rabourdin.fr/en/1021-chc/14-shoulder-screw-with-hexagon-socket.html
D mm 10
L mm 70
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmL mm
1021-10-63REF. 1021 SHOULDER BOLT 12.9 D=10 L=63 mm1063
1021-10-70REF. 1021 SHOULDER BOLT 12.9 D=10 L=70 mm1070
1021-10-80REF. 1021 SHOULDER BOLT 12.9 D=10 L=80 mm1080
1021-10-90REF. 1021 SHOULDER BOLT 12.9 D=10 L=90 mm1090
1021-10-100REF. 1021 SHOULDER BOLT 12.9 D=10 L=100 mm10100
1021-10-110REF. 1021 SHOULDER BOLT 12.9 D=10 L=110 mm10110
1021-10-120REF. 1021 SHOULDER BOLT 12.9 D=10 L=120 mm10120
1021-10-125REF. 1021 SHOULDER BOLT 12.9 D=10 L=125 mm10125
1021-10-140REF. 1021 SHOULDER BOLT 12.9 D=10 L=140 mm10140
1021-10-160REF. 1021 SHOULDER BOLT 12.9 D=10 L=160 mm10160

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map