REF. 1021 SHOULDER BOLT 12.9

NF E 27-191

Manufacturer RABOURDIN
Description REF. 1021 SHOULDER BOLT 12.9 D=10 L=30 mm
Manufacturer Part Number 1021-10-30
E-Shop link https://eshop.rabourdin.fr/en/1021-chc/14-shoulder-screw-with-hexagon-socket.html
D mm 10
L mm 30
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmL mm
1021-10-12REF. 1021 SHOULDER BOLT 12.9 D=10 L=12 mm1012
1021-10-14REF. 1021 SHOULDER BOLT 12.9 D=10 L=14 mm1014
1021-10-16REF. 1021 SHOULDER BOLT 12.9 D=10 L=16 mm1016
1021-10-20REF. 1021 SHOULDER BOLT 12.9 D=10 L=20 mm1020
1021-10-25REF. 1021 SHOULDER BOLT 12.9 D=10 L=25 mm1025
1021-10-30REF. 1021 SHOULDER BOLT 12.9 D=10 L=30 mm1030
1021-10-32REF. 1021 SHOULDER BOLT 12.9 D=10 L=32 mm1032
1021-10-40REF. 1021 SHOULDER BOLT 12.9 D=10 L=40 mm1040
1021-10-50REF. 1021 SHOULDER BOLT 12.9 D=10 L=50 mm1050
1021-10-60REF. 1021 SHOULDER BOLT 12.9 D=10 L=60 mm1060

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map