REF. 1020 LOCKING GRUB SCREW

NF E 63-512

Manufacturer RABOURDIN
Description REF. 1020 LOCKING GRUB SCREW D=24 L=16 mm
Manufacturer Part Number 1020-24-16
E-Shop link https://eshop.rabourdin.fr/en/screw/13-vis-de-retenue.html
D mm 24
L mm 16
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmL mm
1020-10-10REF. 1020 LOCKING GRUB SCREW D=10 L=10 mm1010
1020-10-12REF. 1020 LOCKING GRUB SCREW D=10 L=12 mm1012
1020-10-8REF. 1020 LOCKING GRUB SCREW D=10 L=8 mm108
1020-12-10REF. 1020 LOCKING GRUB SCREW D=12 L=10 mm1210
1020-12-12REF. 1020 LOCKING GRUB SCREW D=12 L=12 mm1212
1020-12-16REF. 1020 LOCKING GRUB SCREW D=12 L=16 mm1216
1020-13-10REF. 1020 LOCKING GRUB SCREW D=13 L=10 mm1310
1020-13-12REF. 1020 LOCKING GRUB SCREW D=13 L=12 mm1312
1020-13-16REF. 1020 LOCKING GRUB SCREW D=13 L=16 mm1316
1020-13-20REF. 1020 LOCKING GRUB SCREW D=13 L=20 mm1320

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map