REF. 1020 LOCKING GRUB SCREW

NF E 63-512

Manufacturer RABOURDIN
Description REF. 1020 LOCKING GRUB SCREW D=16 L=12 mm
Manufacturer Part Number 1020-16-12
E-Shop link https://eshop.rabourdin.fr/en/screw/13-vis-de-retenue.html
D mm 16
L mm 12
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmL mm
1020-16-12REF. 1020 LOCKING GRUB SCREW D=16 L=12 mm1612
1020-16-16REF. 1020 LOCKING GRUB SCREW D=16 L=16 mm1616
1020-16-20REF. 1020 LOCKING GRUB SCREW D=16 L=20 mm1620
1020-16-25REF. 1020 LOCKING GRUB SCREW D=16 L=25 mm1625
1020-17-16REF. 1020 LOCKING GRUB SCREW D=17 L=16 mm1716
1020-17-20REF. 1020 LOCKING GRUB SCREW D=17 L=20 mm1720
1020-20-16REF. 1020 LOCKING GRUB SCREW D=20 L=16 mm2016
1020-20-20REF. 1020 LOCKING GRUB SCREW D=20 L=20 mm2020
1020-20-25REF. 1020 LOCKING GRUB SCREW D=20 L=25 mm2025
1020-24-16REF. 1020 LOCKING GRUB SCREW D=24 L=16 mm2416

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map