VLE 255/20-75K

Heavy duty wheel, with elastic solid rubber tyre

 
Manufacturer Blickle
Description VLE 255/20-75K
Part Number 1016
Wheel Ø (mm) 250
Wheel width (mm) 85
Unit weight (kg) 5,2
Product type wheel
Bearing type ball bearing
Load capacity at 4 km/h (kg) 450
Material wheel tread Rubber
Material wheel center heavy pressed steel
Colour wheel tread black
Operating temperature max (°C) 80
Operating temperature min (°C) -20
Hub Length (mm) 75
Axle bore Ø (mm) 20
Hardness 70 Shore A
non-marking no
non-staining no
electrically conductive no
antistatic no
heat-resistant no
suitable for autoclaves no
hydrolysis resistant no
corrosion-resistant no
CAD models
Please make sure this software has been installed.

Product selection

Product Description

Tyre:

  • super-elastic solid rubber, steel-wire reinforced, hardness 70 Shore A
  • very good operational comfort
  • very good floor preservation, low-noise operation
  • colour black
  • 2-component tyre, highly-elastic, abrasion-resistant tread

Rim:

  • heavy pressed steel
  • bolted, with welded tubular steel hub or reinforced rim version
  • zinc-plated, blue-passivated, Cr6-free

Other features:

  • chemical resistance to many aggressive substances, except oils
  • operating temperature: -20 °C to +80 °C, temporarily up to +100 °C, reduced load capacity over +60 °C
  • puncture-proof, maintenance-free
  • The wheel and tyre dimensions provided here apply to new tyres that are not bearing a load. The dimensions may change when they are in use.

Contact the supplier

Blickle

Blickle

Wheels + Castors

Google Map