REF. 1007 SMOOTH GUIDE BUSH

Manufacturer RABOURDIN
Description REF. 1007 SMOOTH GUIDE BUSH D=20 L=16 mm
Manufacturer Part Number 1007-20-16
E-Shop link https://eshop.rabourdin.fr/en/4-bague-de-guidage-lisse.html
D mm 20
L mm 16
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmL mm
1007-8-12REF. 1007 SMOOTH GUIDE BUSH D=8 L=12 mm812
1007-8-17REF. 1007 SMOOTH GUIDE BUSH D=8 L=17 mm817
1007-8-22REF. 1007 SMOOTH GUIDE BUSH D=8 L=22 mm822
1007-10-12REF. 1007 SMOOTH GUIDE BUSH D=10 L=12 mm1012
1007-10-17REF. 1007 SMOOTH GUIDE BUSH D=10 L=17 mm1017
1007-10-22REF. 1007 SMOOTH GUIDE BUSH D=10 L=22 mm1022
1007-12-12REF. 1007 SMOOTH GUIDE BUSH D=12 L=12 mm1212
1007-12-17REF. 1007 SMOOTH GUIDE BUSH D=12 L=17 mm1217
1007-12-22REF. 1007 SMOOTH GUIDE BUSH D=12 L=22 mm1222
1007-14-17REF. 1007 SMOOTH GUIDE BUSH D=14 L=17 mm1417

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map