REF. 1007 SMOOTH GUIDE BUSH

Manufacturer RABOURDIN
Description REF. 1007 SMOOTH GUIDE BUSH D=18 L=16 mm
Manufacturer Part Number 1007-18-16
E-Shop link https://eshop.rabourdin.fr/en/4-bague-de-guidage-lisse.html
D mm 18
L mm 16
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmL mm
1007-16-46REF. 1007 SMOOTH GUIDE BUSH D=16 L=46 mm1646
1007-18-16REF. 1007 SMOOTH GUIDE BUSH D=18 L=16 mm1816
1007-18-21REF. 1007 SMOOTH GUIDE BUSH D=18 L=21 mm1821
1007-18-26REF. 1007 SMOOTH GUIDE BUSH D=18 L=26 mm1826
1007-18-36REF. 1007 SMOOTH GUIDE BUSH D=18 L=36 mm1836
1007-18-46REF. 1007 SMOOTH GUIDE BUSH D=18 L=46 mm1846
1007-20-16REF. 1007 SMOOTH GUIDE BUSH D=20 L=16 mm2016
1007-20-21REF. 1007 SMOOTH GUIDE BUSH D=20 L=21 mm2021
1007-20-26REF. 1007 SMOOTH GUIDE BUSH D=20 L=26 mm2026
1007-20-31REF. 1007 SMOOTH GUIDE BUSH D=20 L=31 mm2031

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map